at TA = 25°C, VDD = 5.5 V,
external reference = 5.5 V, gain = 1x, 12-bit resolution, and DAC outputs unloaded
(unless otherwise noted)
| Internal reference, gain = 4x |
Figure 6-4 Voltage Output INL vs Digital Input CodeFigure 6-6 Voltage Output INL vs Temperature
| Internal reference, gain = 4x |
Figure 6-8 Voltage Output DNL vs Digital Input CodeFigure 6-10 Voltage Output DNL vs Temperature
| Internal reference, gain = 4x |
Figure 6-12 Voltage Output TUE vs Digital Input CodeFigure 6-14 Voltage Output TUE vs Temperature Figure 6-16 Voltage Output Offset Error vs Temperature Figure 6-18 Voltage Output vs Load Current Figure 6-20 Voltage Output Code-to-Code Glitch - Falling
Edge
| Full
scale to zero scale swing |
Figure 6-22 Voltage Output Setting Time - Falling EdgeFigure 6-24 Voltage Output Power-Off Glitch
| Internal reference, gain = 4x |
Figure 6-26 Voltage Output Noise Density
| Internal reference, gain = 4x, f = 0.1 Hz to 10
Hz |
Figure 6-28 Voltage Output Flicker NoiseFigure 6-30 Voltage Output AC PSRR vs Frequency Figure 6-5 Voltage Output INL vs Digital Input Code Figure 6-7 Voltage Output INL vs Supply Voltage Figure 6-9 Voltage Output DNL vs Digital Input Code Figure 6-11 Voltage Output DNL vs Supply Voltage Figure 6-13 Voltage Output TUE vs Digital Input Code Figure 6-15 Voltage Output TUE vs Supply Voltage Figure 6-17 Voltage Output Gain Error vs Temperature Figure 6-19 Voltage Output Code-to-Code Glitch - Rising Edge
| Zero
scale to full scale swing |
Figure 6-21 Voltage Output Setting Time - Rising Edge
| DAC
in Hi-Z power-down mode |
Figure 6-23 Voltage Output Power-On Glitch
| Channel 2 is victim, all other channels are
aggressors |
Figure 6-25 Voltage Output Channel-to-Channel CrosstalkFigure 6-27 Voltage Output Noise Density Figure 6-29 Voltage Output Flicker Noise