SLASED6D April   2016  – December 2017 DAC60004 , DAC70004 , DAC80004

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 DACx0004 Timing Requirements
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Output Amplifier
      2. 8.3.2 Reference Buffer
      3. 8.3.3 Power-On Reset
        1. 8.3.3.1 POR Pin Feature
        2. 8.3.3.2 Internal Power-On Reset (IPOR) Levels
    4. 8.4 Device Functional Modes
      1. 8.4.1 Serial Interface
        1. 8.4.1.1 Stand-Alone Mode
          1. 8.4.1.1.1 SYNC Interrupt - Stand-Alone Mode
          2. 8.4.1.1.2 Read-Back Mode
        2. 8.4.1.2 Daisy-Chain Mode
          1. 8.4.1.2.1 SYNC Interrupt - Daisy-Chain Mode
      2. 8.4.2 SPI Shift Register
      3. 8.4.3 DAC Power-Down Modes
      4. 8.4.4 CLR Pin Functionality and Software CLEAR Mode
        1. 8.4.4.1 DAC Clear Mode Registers
      5. 8.4.5 LDAC Pin Functionality
        1. 8.4.5.1 Software LDAC Mode Registers
      6. 8.4.6 Software Reset Mode
      7. 8.4.7 Output Short Circuit Limit Register
      8. 8.4.8 Status Register
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application - Digitally Controlled Asymmetric Bipolar Output
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Related Links
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • True 16-Bit Performance: 1 LSB INL/DNL (Max)
  • Ultra Low Glitch Energy: 1 nV-s
  • Wide Power-Supply Range: 2.7 V to 5.5 V
  • Output Buffer with Rail-to-Rail Operation
  • Current Consumption: 1 mA/Channel
  • 50-MHz, 4- or 3-Wire SPI Compatible Interface
  • SDO Pin for Readback and Daisy Chain
  • Power-On Reset to Zero or Mid Scale
  • Temperature Range: –40°C to +125°C
  • Multiple Packages:
    • Tiny 14-Pin VSON
    • 14-Pin TSSOP

Applications

  • Portable Instrumentation
  • PLC Analog Output Module (4-20 mA)
  • Closed-Loop Servo Control
  • Data Acquisition Systems

Description

The DAC80004/70004/60004 (DACx0004) are highly accurate, low-power, voltage-output, quad-channel, 16-, 14-, 12-bit digital-to-analog converters (DACs) respectively. The DACx0004 devices are ensured monotonic by design and offer excellent linearity of less than 1 LSB (Max). The reference input of the DAC is buffered internally using a dedicated reference buffer.

The DACx0004 devices incorporate a power-on-reset circuit that ensures the DAC output powers up at zero scale or mid scale depending on status of the POR pin and remains in this state until a valid code is written to the device. These devices consume very low current of 1 mA/channel making them ideal for portable, battery-operated equipment. These devices also contain a power-down feature that reduces current consumption to typically 3 µA at 5 V.

The DACx0004 devices use a versatile 4- or 3-wire serial interface that operates at clock rates up to 50 MHz. The DACx0004 devices also include a SDO pin to daisy chain multiple devices. The interface is compatible with standard SPI™, QSPI™, Microwire, and digital signal processor (DSP) interfaces. The DACx0004 devices are offered in easy-to-assemble 14-pin TSSOP packages or an ultra small 14-pin VSON package and are fully specified over the extended industrial temperature range of –40°C to 125°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
DACx0004 VSON (14) 3.00 mm x 4.00 mm
DACx0004 TSSOP (14) 5.00 mm x 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

DACx0004 Block Diagram

DAC80004 DAC70004 DAC60004 SLASE44_DACx0004_Block_diagrams.gif

Linearity Error vs Digital Input Code

DAC80004 DAC70004 DAC60004 D014_slase44.gif