SBAS871C August 2017 – January 2019 DAC60504 , DAC70504 , DAC80504
PRODUCTION DATA.
The DACx0504 is controlled through a flexible four-wire serial interface that is compatible with SPI type interfaces used on many microcontrollers and DSP controllers. The interface provides read and write access to all DACx0504 registers and can also be configured to daisy-chain multiple devices for write operations. The DACx0504 incorporates an optional error checking mode to validate SPI data communication integrity in noisy environments. Table 7 shows the SPI timing requirements. Figure 62 and Figure 63 show the SPI write and read timing diagrams, respectively. Figure 64 shows the digital logic timing diagram.
Figure 62. Serial Interface Write Timing Diagram
Figure 63. Serial Interface Read Timing Diagram
Figure 64. Digital Logic Timing Diagram