SBASB21 September 2024 DDS39RF12 , DDS39RFS12
PRODUCTION DATA
In phase-continuous NCO update mode, the phase frequency is updated without reset of the phase accumulator, which maintains the current sinusoid phase when changing frequency to reduce discontinuities in the output response. Phase Continuous NCO Mode operation is demonstrated in Figure 7-44 and selected by programming NCO_CONT = 1 and NCO_AR = 0.
Figure 7-44 Example Phase Continuous NCO Mode Operation