Product details

Resolution (Bits) 16 Number of DAC channels 2 Interface type SPI Sample/update rate (Msps) 12000, 24000 Features Ultra High Speed Rating Catalog Interpolation 128x, 12x, 16x, 192x, 1x, 24x, 256x, 2x, 32x, 3x, 48x, 4x, 64x, 6x, 8x, 96x Power consumption (typ) (mW) 2800 SFDR (dB) 78 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
Resolution (Bits) 16 Number of DAC channels 2 Interface type SPI Sample/update rate (Msps) 12000, 24000 Features Ultra High Speed Rating Catalog Interpolation 128x, 12x, 16x, 192x, 1x, 24x, 256x, 2x, 32x, 3x, 48x, 4x, 64x, 6x, 8x, 96x Power consumption (typ) (mW) 2800 SFDR (dB) 78 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
FCBGA (ACK) 256 289 mm² (17 mm × 17 mm) FCBGA (ACL) 256 289 mm² (17 mm × 17 mm)
  • 16-bit, 12 to 24GSPS, multi-Nyquist DAC cores
  • Maximum input data rate:
    • 16-bit, single channel complex I/Q: 775MSPS
    • 16-bit, dual channel complex I/Q: 388MSPS
  • Output bandwidth (-3dB): 12GHz
  • Performance at fOUT = 2.997GHz, DES2XL mode, DEM and Dither off
    • Noise floor (small signal): -154dBFS/Hz
    • SFDR (-0.1dBFS): 68dBc
    • IMD3 (-7dBFS each tone): -74dBc
    • Additive phase noise, 10kHz offset: -138dBc/Hz
  • Four Integrated digital up-converters (DUC)
    • Interpolation: 4x, 6x, 8x, 12x ... 256x
    • Complex baseband DUC for I/Q output
    • Complex to real up conversion for dual channel direct RF sampling
    • 64-bit frequency resolution NCOs
  • Fast reconfiguration interface for fast frequency hopping
    • 4-bit data with 200MHz clock
    • 60ns reconfiguration (32-bit frequency)
    • Any frequency hopping with phase coherence
  • JESD204C Interface
    • Up to 2 Lanes at up to 12.8Gbps each
    • Class C-S, subclass-1 compatible
    • Internal AC coupling capacitors
  • SYSREF Windowing for automatic SYSREF timing calibration
  • 16-bit, 12 to 24GSPS, multi-Nyquist DAC cores
  • Maximum input data rate:
    • 16-bit, single channel complex I/Q: 775MSPS
    • 16-bit, dual channel complex I/Q: 388MSPS
  • Output bandwidth (-3dB): 12GHz
  • Performance at fOUT = 2.997GHz, DES2XL mode, DEM and Dither off
    • Noise floor (small signal): -154dBFS/Hz
    • SFDR (-0.1dBFS): 68dBc
    • IMD3 (-7dBFS each tone): -74dBc
    • Additive phase noise, 10kHz offset: -138dBc/Hz
  • Four Integrated digital up-converters (DUC)
    • Interpolation: 4x, 6x, 8x, 12x ... 256x
    • Complex baseband DUC for I/Q output
    • Complex to real up conversion for dual channel direct RF sampling
    • 64-bit frequency resolution NCOs
  • Fast reconfiguration interface for fast frequency hopping
    • 4-bit data with 200MHz clock
    • 60ns reconfiguration (32-bit frequency)
    • Any frequency hopping with phase coherence
  • JESD204C Interface
    • Up to 2 Lanes at up to 12.8Gbps each
    • Class C-S, subclass-1 compatible
    • Internal AC coupling capacitors
  • SYSREF Windowing for automatic SYSREF timing calibration

DDS39RF12 and ’RFS12 are a family of dual and single channel direct digital synthesizers with 16-bit resolution digital-to-analog converters (DAC). The high sampling rate, output frequency range, 64-bit NCO frequency resolution and any frequency hopping with phase coherence makes the device capable of arbitrary waveform generation (AWG) and direct digital synthesis (DDS).

The devices can also be used as interpolating DACs for narrowband direct RF sampling or complex baseband signal generation. The maximum input data rate is 775MSPS for a single channel or 388MSPS for two channels. The devices can generate signals of up to 620MHz signal bandwidth (16-bit input resolution) at carrier frequencies exceeding 10GHz enabling direct sampling through C-band and into X-band.

A JESD204B and JESD204C compatible serial interface has 2 receiver pairs capable of up to 12.8Gbps each. The interface is JESD204B and JESD204C subclass-1 compliant for deterministic latency and multi-device synchronization through the use of SYSREF.

DDS39RF12 and ’RFS12 are a family of dual and single channel direct digital synthesizers with 16-bit resolution digital-to-analog converters (DAC). The high sampling rate, output frequency range, 64-bit NCO frequency resolution and any frequency hopping with phase coherence makes the device capable of arbitrary waveform generation (AWG) and direct digital synthesis (DDS).

The devices can also be used as interpolating DACs for narrowband direct RF sampling or complex baseband signal generation. The maximum input data rate is 775MSPS for a single channel or 388MSPS for two channels. The devices can generate signals of up to 620MHz signal bandwidth (16-bit input resolution) at carrier frequencies exceeding 10GHz enabling direct sampling through C-band and into X-band.

A JESD204B and JESD204C compatible serial interface has 2 receiver pairs capable of up to 12.8Gbps each. The interface is JESD204B and JESD204C subclass-1 compliant for deterministic latency and multi-device synchronization through the use of SYSREF.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DDS39RF12 and DDS39RFS12, 12GSPS to 24GSPS, Dual and Single Channel, Multi-Nyquist Direct Digital Synthesizer (DDS) datasheet PDF | HTML Sep 26, 2024
Analog design Journal Exploring fast frequency hopping in RF sampling data converters in test and measurement applications PDF | HTML Sep 9, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC39RF12EVM — DAC39RF12 evaluation module

The DAC39RF12EVM is an evaluation board for evaluating the DAC39RF10 and DAC39RF12 family of digital-to-analog converters (DAC). The DAC39RF10 and DAC39RF12 is a family of single and dual-channel DACs with 16- bit resolution. The devices can be used in non-interpolation modes (real) as well as (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TRF1108-DAC39RFEVM — TRF1108-DAC39RF evaluation module

The TRF1108-DAC39RFEVM is an evaluation board used to evaluate the DAC39RF10 digital-to-analog converter (DAC) paired with the TRF1108 differential to single ended RF amplifier from Texas Instruments. The evaluation module (EVM) offers device register programming through USB connector and FTDI (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TSG06D00EVM — 6GHz dual-channel RF signal generator evaluation module

The TSG06D00EVM is a dual-channel 6GHz RF signal generator evaluation module from Texas Instruments designed for engineers who need a compact, USB-controlled RF source for lab bench use, system evaluation, and automated test applications. The device provides two semiindependent, coherent RF output (...)

User guide: PDF | HTML
Supported products & hardware
Supported products & hardware
Simulation model

DAC39RF10/12 Output S-Parameters

SBAM521.ZIP (79935 KB) - S-parameter model
Supported products & hardware
Simulation tool

DAC39RF10/12 Simulink DUC Model

SBAM519.ZIP (569 KB) - Simulation tool
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCBGA (ACK) 256 Ultra Librarian
FCBGA (ACL) 256 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos