DLPS097A August 2017 – February 2023 DLP650NE
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VALUE | UNIT | |||
---|---|---|---|---|
Number of active columns#T4931159-40 | M | 1920 | micromirrors | |
Number of active rows#T4931159-40 | N | 1080 | micromirrors | |
Micromirror (pixel) pitch#T4931159-40 | P | 7.56 | µm | |
Micromirror active array width#T4931159-40 | Micromirror Pitch × number of active columns | 14.5152 | mm | |
Micromirror active array height#T4931159-40 | Micromirror Pitch × number of active rows | 8.1648 | mm | |
Micromirror active border#DLPS0366158 | Pond of micromirrors (POM) | 14 | micromirrors /side |