Refer to the PDF data sheet for device specific package drawings
Mechanical Data (Package|Pins)
FYE|350
Thermal pad, mechanical data (Package|Pins)
9.2 DMD Power Supply Power-Up Procedure
During power-up, VCC and VCCI must always start and settle before VOFFSET, VBIAS, and VRESET voltages are applied to the DMD.
During power-up, it is a strict requirement that the change between VBIAS and VOFFSET must be within the specified limit shown in Recommended Operating Conditions. During power-up, VBIAS does not have to start after VOFFSET.
During power-up, there is no requirement for the relative timing of VRESET with respect to VOFFSET and VBIAS.
During power-up, LVCMOS input pins must not be
driven high until after VCC and VCCI have settled at operating voltages listed
in the
Recommended Operating Conditions table.