Product details

Display resolution (max) WUXGA (1920x1200) System brightness (max) (lm) 8000 Array diagonal (in) 0.67 Chipset family DLPC4430 Micromirror array size 1920x1200 Micromirror pitch (mm) 0.0076 Rating Catalog Operating temperature range (°C) 0 to 70
Display resolution (max) WUXGA (1920x1200) System brightness (max) (lm) 8000 Array diagonal (in) 0.67 Chipset family DLPC4430 Micromirror array size 1920x1200 Micromirror pitch (mm) 0.0076 Rating Catalog Operating temperature range (°C) 0 to 70
DLP-S600 (FYE) 350 1127 mm² (0 mm × 0 mm)
  • 0.67-inch micromirror array diagonal
    • WUXGA (1920 × 1200)
    • 7.56-micron micromirror pitch
    • ± 12° micromirror tilt angle (relative to flat state)
    • Corner illumination
  • 2xLVDS input data bus
  • The DLP670RE chipset includes:

    • DLP670RE DMD
    • DLPC4430 controller
    • DLPA100 controller power management and motor driver IC
  • 0.67-inch micromirror array diagonal
    • WUXGA (1920 × 1200)
    • 7.56-micron micromirror pitch
    • ± 12° micromirror tilt angle (relative to flat state)
    • Corner illumination
  • 2xLVDS input data bus
  • The DLP670RE chipset includes:

    • DLP670RE DMD
    • DLPC4430 controller
    • DLPA100 controller power management and motor driver IC

The TI DLP670RE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright, affordable DLP 0.67 WUXGA display solutions. The DLP670RE DMD, together with the DLPC4430 display controller, the DLPA100 controller power and motor driver provides the capability to achieve high performance systems and is a great fit for display applications that require higher resolution and 16:10 aspect ratio, high brightness, and system simplicity.

The TI DLP670RE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright, affordable DLP 0.67 WUXGA display solutions. The DLP670RE DMD, together with the DLPC4430 display controller, the DLPA100 controller power and motor driver provides the capability to achieve high performance systems and is a great fit for display applications that require higher resolution and 16:10 aspect ratio, high brightness, and system simplicity.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DLP800RE ACTIVE 0.80-inch WUXGA DLP® digital micromirror device (DMD) Alternate DMD for lower brightness
DLP801XE ACTIVE 0.80-inch 4K+ ProAV DLP® digital micromirror device (DMD) Alternate DMD for 4K+
DLP801RE ACTIVE 0.80-inch WUXGA ProAV DLP® digital micromirror device (DMD) Alternate DMD for higher brightness

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet DLP670RE 0.67 WUXGA DMD datasheet PDF | HTML Apr 27, 2023
User guide DMD Diffraction Efficiency Calculator (Rev. B) PDF | HTML Jan 9, 2026
Application brief TI DLP® Technology for Golf Simulators. PDF | HTML Nov 17, 2025
Product overview TI DLP WUXGA and 4K+ High-Definition Display Chipsets PDF | HTML Nov 14, 2025
Application brief Why DLP Technology Rainbow Effect is Fading Away PDF | HTML Aug 20, 2025
Application note Getting Started With TI DLP® Display Technology (Rev. H) PDF | HTML Apr 18, 2024
Certificate DLP670REEVM EU Declaration of Conformity (DoC) PDF | HTML Oct 17, 2023
Application note DLP System Design: Brightness Requirements and Tradeoffs (Rev. C) PDF | HTML May 5, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLP670REEVM — DLP670REEVM evaluation module for WUXGA digital micromirror device (DMD)

The DLP® products DLP670REEVM, when combined with the DLPC4430EVM, can accelerate the prototyping time of a DLP 0.67-inch WUXGA system. The DLP670REEVM provides a solution for evaluating the 0.67-inch WUXGA digital micromirror device (DMD), which is designed to pair with the DLPC4430EVM and can (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DLPC4430EVM — DLPC4430EVM evaluation module for single controller configuration

The DLPC4430EVM controller EVM, when combined with the DLP650NEEVM, DLP780NEEVM, DLP470NEEVM, DLP670REEVM, DLP800REEVM, DLP480REEVM, DLP550JEEVM, DLP550HEEVM, or DLP650LEEVM digital micromirror device (DMD) EVMs, can accelerate the prototyping time of DLP 1080p, WUXGA and SVGA/XGA/WXGA systems over (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Firmware

DLPC4430EVM-SW — DLPC4430EVM Software Bundle

Texas Instruments provides free software to give developers flexibility and control of the DLPC4430 based EVMs. The reference design documentation allows customers to develop custom products based on the DLP470NE, DLP480RE, DLP550HE,DLP550JE, DLP650LE, DLP650N
Supported products & hardware
3D DMD mechanical geometry

DLP-FYEW-3D-DMD — DLP670RE with FYEw package (series 600) 3D-CAD geometry

This file is a 3D-CAD model of the DMD geometry for use when designing the DMD mounting
Supported products & hardware
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware
Design tool

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Supported products & hardware
Design tool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware
Design tool

DLPR112 — DLP55X and DLP65X Optical Design Files

Optical design files include reference designs and guidelines for DLP55X and DLP65X family products
Supported products & hardware
DMD mounting design

DLP-SERIES-600-MOUNTING — Series 600 DMD mounting and electrical interconnect information

This file includes drawings and 3D-CAD models for Series 600 DMD mounting concept(s). Information is also included for the socket/interposer used to connect the DMD to a PCB.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DLP-S600 (FYE) 350 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos