DLPS253B September 2024 – August 2025 DLPC8445 , DLPC8455
PRODUCTION DATA
While certain product configurations may not offer or make use of all of the available input source interfaces (for example, V-by-One, FPD-Link, DSI), the power supplies that are associated with these unused input source interfaces must still be provided as if the interface is used.