SNLS505H July 2016 – July 2026 DP83822H , DP83822HF , DP83822I , DP83822IF
PRODUCTION DATA
The DP83822 has several clock configuration options. An external crystal or CMOS-level oscillator provides the stimulus for the internal PHY reference clock. The local reference clock acts as the central source for all clocking within the device, excluding the pass-through clock option.
All clock configuration options are enabled using the DP83822 IO MUX GPIO Control Register #1 and #2 (IOCTRL1 IOCTRL2, address 0x0462 bits[14:12] for RX_D3 (GPIO3), address 0x0462 bits[6:4] for LED_1 (GPIO1), address 0x0463 bits[6:4] for COL (GPIO2)).
Clock options supported by the DP83822 include:
MAC IF Clock operates at the same rate as the MAC interface selected. For MII operation, MAC IF Clock frequency is 25MHz. For RMII operation, MAC IF Clock frequency is 50MHz. For RGMII operation, MAC IF Clock frequency is 25MHz. XI Clock is a pass-through option, which allows for the XI pin clock to be passed to a GPIO pin. Please note that the clock is buffered prior to transmission out of the GPIOs, and output clock amplitude is at the selected VDDIO level. Free-Running Clock is an internally generated 125MHz free-running clock. Recovered Clock is a 125MHz recovered clock from a connected link partner.