DP83822IF

ACTIVE

Low-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD

Product details

Datarate (Mbps) 10/100 Interface type MII, RGMII, RMII Rating Catalog Number of ports Single Features Cable diagnostics, EEE, EtherCAT, Fiber, Profinet, Single supply, WoL I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 3 ESD HBM (kV) 8
Datarate (Mbps) 10/100 Interface type MII, RGMII, RMII Rating Catalog Number of ports Single Features Cable diagnostics, EEE, EtherCAT, Fiber, Profinet, Single supply, WoL I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 3 ESD HBM (kV) 8
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • Ultra-robust 10/100Mbs PHY
    • IEC 61000-4-2 ESD: ±8KV contact discharge
    • IEC 61000-4-4 EFT: Class A at 4KV
    • CISPR 22 conducted emissions: Class B
    • CISPR 22 radiated emissions: Class B
    • Operating temperature: -40℃ to 125℃
  • MAC interfaces: RGMII/RMII/MII
  • Programmable MII/RMII/RGMII termination impedance
  • IEEE 802.3u compliant: 100BASE-FX, 100BASE-TX and 10BASE-Te
  • Flexible supply options
    • Low power single supply options
      • 1.8V AVD < 120mW
      • 3.3V AVD < 220mW
    • Available I/O voltages: 3.3V/2.5V/1.8V
  • Power saving features
    • Energy efficient Ethernet (EEE) IEEE 802.3az
    • WoL (Wake-on-LAN) support with magic packet detection
    • Programmable energy savings modes
  • Start of frame detect for IEEE 1588 time stamp
  • Diagnostic tools: Cable diagnostics, built-in self-test (BIST), loopback, rapid link-down detection
  • Auto-crossover in force modes
  • Ultra-robust 10/100Mbs PHY
    • IEC 61000-4-2 ESD: ±8KV contact discharge
    • IEC 61000-4-4 EFT: Class A at 4KV
    • CISPR 22 conducted emissions: Class B
    • CISPR 22 radiated emissions: Class B
    • Operating temperature: -40℃ to 125℃
  • MAC interfaces: RGMII/RMII/MII
  • Programmable MII/RMII/RGMII termination impedance
  • IEEE 802.3u compliant: 100BASE-FX, 100BASE-TX and 10BASE-Te
  • Flexible supply options
    • Low power single supply options
      • 1.8V AVD < 120mW
      • 3.3V AVD < 220mW
    • Available I/O voltages: 3.3V/2.5V/1.8V
  • Power saving features
    • Energy efficient Ethernet (EEE) IEEE 802.3az
    • WoL (Wake-on-LAN) support with magic packet detection
    • Programmable energy savings modes
  • Start of frame detect for IEEE 1588 time stamp
  • Diagnostic tools: Cable diagnostics, built-in self-test (BIST), loopback, rapid link-down detection
  • Auto-crossover in force modes

Designed for harsh industrial environments, the DP83822 is an ultra-robust, low-power, single-port 10/100Mbps Ethernet PHY. The DP83822 provides all physical layer functions needed to transmit and receive data over standard twisted-pair cables, or connect to an external fiber optic transceiver. Additionally, the DP83822 provides flexibility to connect to a MAC through a standard MII, RMII, or RGMII interface.

The DP83822 offers integrated cable diagnostic tools, built-in self-test, and loopback capabilities for ease of use. The device supports multiple industrial fieldbuses with fast link-down detection as well as Auto-MDIX in forced modes.

The DP83822 offers a remarkable and robust approach for reducing power consumption through EEE, WoL, and other programmable energy saving modes.

The DP83822 is a feature-rich and pin-to-pin upgradeable option for the TLK105, TLK106, TLK105L, and TLK106L 10/100Mbps Ethernet PHYs.

The DP83822 comes in a 32-pin 5.00mm × 5.00mm VQFN package.

Designed for harsh industrial environments, the DP83822 is an ultra-robust, low-power, single-port 10/100Mbps Ethernet PHY. The DP83822 provides all physical layer functions needed to transmit and receive data over standard twisted-pair cables, or connect to an external fiber optic transceiver. Additionally, the DP83822 provides flexibility to connect to a MAC through a standard MII, RMII, or RGMII interface.

The DP83822 offers integrated cable diagnostic tools, built-in self-test, and loopback capabilities for ease of use. The device supports multiple industrial fieldbuses with fast link-down detection as well as Auto-MDIX in forced modes.

The DP83822 offers a remarkable and robust approach for reducing power consumption through EEE, WoL, and other programmable energy saving modes.

The DP83822 is a feature-rich and pin-to-pin upgradeable option for the TLK105, TLK106, TLK105L, and TLK106L 10/100Mbps Ethernet PHYs.

The DP83822 comes in a 32-pin 5.00mm × 5.00mm VQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DP83822HF ACTIVE Extended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD This product supports fiber MDI over a high temperature range of -40°C to 125°C
Same functionality with different pin-out to the compared device.
DP83822I ACTIVE Low-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD This product supports copper MDI over an industrial temperature range of -40°C to 85°C

Technical documentation

No results found. Please clear your search and try again.
View all 25
Top documentation Type Title Format options Date
* Data sheet DP83822 Robust, Low Power 10/100Mbps Ethernet Physical Layer Transceiver datasheet (Rev. H) PDF | HTML Jul 8, 2026
Application note DP83822 Troubleshooting Guide (Rev. A) PDF | HTML Oct 14, 2025
Application note Ethernet PHY Fiber Debug Guide PDF | HTML Apr 7, 2025
Application note DP8382x IEEE 802.3u Compliance and Debug (Rev. B) PDF | HTML Apr 1, 2025
Application note Basic Ethernet Interface Debug With Linux PDF | HTML Oct 11, 2024
Application note How to Integrate Linux Driver Into Your System PDF | HTML Jul 12, 2024
Application note DP83848 to DP83826 Hardware Rollover Document PDF | HTML Apr 30, 2024
Application note DP838xx Wake-on-LAN (Rev. A) PDF | HTML Mar 4, 2024
Application note How and When to Use Ethernet PHYs in PROFINET Systems PDF | HTML Sep 29, 2023
Application note How to Pass IEEE Ethernet Compliance Tests PDF | HTML Sep 20, 2021
Application note Ethernet PHY Configuration Using MDIO for Industrial Applications (Rev. A) May 7, 2021
Application note DP83822 Cable Break Test for Profinet Compliance PDF | HTML Mar 5, 2021
E-book E-book: An engineer’s guide to industrial robot designs Feb 12, 2020
Application note Selection and specification of crystals for Texas Instruments ethernet physical Feb 6, 2019
Application note Configuring Ethernet Devices With 4-Level Straps (Rev. A) Sep 27, 2018
Technical article Two ways to save power with low-power Ethernet PDF | HTML Nov 17, 2016
Application note How to use the TDR Feature of DP83822 Aug 24, 2016
Application note DP83822 Jitter Analysis Aug 24, 2016
Application note DP83822 Low Power Modes Aug 24, 2016
Application note DP83822 Energy Efficient Ethernet IEEE 802.3az Aug 22, 2016
Application note DP83822 Hardware Rollover Aug 22, 2016
Application note Chinese and English Definitions of Acronyms Related to Ethernet Products Aug 20, 2016
User guide DP83822 EVM Getting Started Guide PDF | HTML Aug 19, 2016
Technical article How to select the right industrial Ethernet standard: Sercos III PDF | HTML Jul 23, 2015
Application note AN-1469 PHYTER® Design & Layout Guide (Rev. D) Apr 26, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83822EVM — DP83822I 10-Mbps & 100-Mbps Ethernet PHY evaluation module

The DP83822EVM supports 100BASE-FX, 100BASE-TX and 10BASE-Te. This design has been tested and validated at UNH for compliance. It is also emissions Class A certified and is rated to ±8-kV IEC61000-4-2 (contact discharge).

The DP83822EVM incudes two onboard status LEDs and a 5-V USB connector (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

DIEP — Debug Interface for Ethernet PHYs (DIEP)

The drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers. Linux and RTOS drivers can be found on our github.

 

Supported products & hardware
Support software

USB-2-MDIO — USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

Supported products & hardware
Simulation model

DELPHI Thermal Model

SNLC060.ZIP (1 KB) - Thermal model
Supported products & hardware
Simulation model

DP83822 IBIS Model (Rev. A)

SNLM205A.ZIP (54 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-00299 — EtherCAT Slave and Multi-Protocol Industrial Ethernet Reference Design

This reference design implements a cost-optimized high EMC immunity EtherCAT slave (dual ports) with SPI-interface to the application processor. The hardware design is capable of supporting multi-protocol industrial ethernet and field-busses using the AMIC110 industrial communications processor. (...)

Supported products & hardware
Reference design

TIDA-00928 — EMI/EMC Compliant 10/100 Mbps Ethernet Brick with Fiber or Twisted Pair Interface Reference Design

This ethernet brick reference design provides a simplified solution that eliminates the need to have multiple boards for copper or fiber interface. It uses a small form factor, low power 10/100 Mbps ethernet transceiver to reduce board size for a cost optimized and scalable solution with reduced (...)
Supported products & hardware
Reference design

TIDA-01463 — Connected LED Lighting With IEEE802.3bt Power Over Ethernet (PoE) Reference Design

This Power over Ethernet (PoE) reference design supplies power and data over a single Ethernet cable to a connected LED lighting ballast. This reference design uses TI's TPS2372-4 PoE powered device (PD) interface, LM3409 buck controller, LM5165 buck converter, TPS62740 buck converter, (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos