SNLS783A May 2025 – October 2025 DP83826AE , DP83826AI
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DP83822 device provides the option to enable RMII back-to-back repeater mode functionality to extend cable reach. Two DP83822 devices can be connected in RMII repeater mode without need of any external configuration. Figure 8-6 and Figure 8-7 show the RMII pin connections that enables the device to operate in repeater mode.