DP83826AI

ACTIVE

Product details

Datarate (Mbps) 10/100 Interface type MII, RMII Rating Catalog Number of ports Single Features Cable diagnostics, EEE, EtherCAT, Profinet, Single supply, WoL I/O supply voltage (typ) (V) 1.8, 3.3 Operating temperature range (°C) -40 to 85 ESD HBM (kV) 5
Datarate (Mbps) 10/100 Interface type MII, RMII Rating Catalog Number of ports Single Features Cable diagnostics, EEE, EtherCAT, Profinet, Single supply, WoL I/O supply voltage (typ) (V) 1.8, 3.3 Operating temperature range (°C) -40 to 85 ESD HBM (kV) 5
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • Low and deterministic latency
    • TX latency: 40ns, RX latency: 170ns
    • Deterministic latency over power cycles < ±2ns
    • Fixed phase XI to TX_CLK relationship < ±2ns
  • Robust and small system implementation
    • Integrated circuitry for enhanced EMC
    • IEC 61000-4-2 ESD: ±8kV contact, ±15kV air Criteria A
    • IEC 61000-4-4 EFT: ±4kV at 5kHz,100kHz Criteria A
    • CISPR 22 conducted emissions Class B
    • CISPR 22 radiated emissions Class B
    • Fast link-drop < 10µs
    • Cable reach > 150 meters
    • Voltage mode line driver
    • Integrated terminations on MAC interface
    • Voltage tolerance: ±10%
  • Two selectable pin modes in single device
    • ENHANCED mode for additional features
    • BASIC mode for common Ethernet pinout
  • Low power consumption < 160mW
  • MAC interfaces: MII, RMII
  • Programmable energy-saving modes
    • Active sleep
    • Deep power down
    • Energy Efficient Ethernet (EEE) IEEE 802.3az
    • Wake-on-LAN (WoL)
  • Diagnostic tools: cable diagnostics, built-in self-test (BIST), loopback modes
  • Single, 3.3V power supply
  • I/O voltages: 1.8V or 3.3V
  • RMII back-to-back repeater mode
  • DP83826AE operating temperature range: –40°C to 105°C
  • DP83826AI operating temperature range: –40°C to 85°C
  • IEEE 802.3 compliant: 10BASE-Te, 100BASE-TX
  • EtherCAT compliant
  • Low and deterministic latency
    • TX latency: 40ns, RX latency: 170ns
    • Deterministic latency over power cycles < ±2ns
    • Fixed phase XI to TX_CLK relationship < ±2ns
  • Robust and small system implementation
    • Integrated circuitry for enhanced EMC
    • IEC 61000-4-2 ESD: ±8kV contact, ±15kV air Criteria A
    • IEC 61000-4-4 EFT: ±4kV at 5kHz,100kHz Criteria A
    • CISPR 22 conducted emissions Class B
    • CISPR 22 radiated emissions Class B
    • Fast link-drop < 10µs
    • Cable reach > 150 meters
    • Voltage mode line driver
    • Integrated terminations on MAC interface
    • Voltage tolerance: ±10%
  • Two selectable pin modes in single device
    • ENHANCED mode for additional features
    • BASIC mode for common Ethernet pinout
  • Low power consumption < 160mW
  • MAC interfaces: MII, RMII
  • Programmable energy-saving modes
    • Active sleep
    • Deep power down
    • Energy Efficient Ethernet (EEE) IEEE 802.3az
    • Wake-on-LAN (WoL)
  • Diagnostic tools: cable diagnostics, built-in self-test (BIST), loopback modes
  • Single, 3.3V power supply
  • I/O voltages: 1.8V or 3.3V
  • RMII back-to-back repeater mode
  • DP83826AE operating temperature range: –40°C to 105°C
  • DP83826AI operating temperature range: –40°C to 85°C
  • IEEE 802.3 compliant: 10BASE-Te, 100BASE-TX
  • EtherCAT compliant

The DP83826Ax offers low and deterministic latency, low power and supports 10BASE-Te, 100BASE-TX Ethernet protocols to meet stringent requirements in real-time industrial Ethernet systems. The device includes hardware bootstraps to achieve fast link-up time, fast link-drop detection modes and dedicated reference CLKOUT to clock synchronize other modules on the systems.

The two configurable modes are BASIC standard Ethernet mode that uses a common Ethernet pinout, and ENHANCED Ethernet mode which supports standard Ethernet mode and multiple industrial Ethernet fieldbus applications with the additional features and hardware bootstraps configuration.

The DP83826Ax offers low and deterministic latency, low power and supports 10BASE-Te, 100BASE-TX Ethernet protocols to meet stringent requirements in real-time industrial Ethernet systems. The device includes hardware bootstraps to achieve fast link-up time, fast link-drop detection modes and dedicated reference CLKOUT to clock synchronize other modules on the systems.

The two configurable modes are BASIC standard Ethernet mode that uses a common Ethernet pinout, and ENHANCED Ethernet mode which supports standard Ethernet mode and multiple industrial Ethernet fieldbus applications with the additional features and hardware bootstraps configuration.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
DP83826AE ACTIVE Low latency 10/100-Mbps PHY, optimized for EtherCAT(TM) applications with extended temperature Extended temperature range -40-105C

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet DP83826Ax Deterministic, Low-Latency, Low-Power, 10/100 Mbps, Industrial Ethernet PHY datasheet (Rev. A) PDF | HTML Oct 27, 2025
White paper Ethernet In SSTs PDF | HTML Nov 2, 2026
Application note KSZ8081_8091MNX/RNB to DP83826A System Rollover (Rev. A) PDF | HTML Aug 27, 2026
Application note DP83826 to DP83826A Hardware Rollover Document (Rev. A) PDF | HTML Mar 5, 2026
Application note DP83826A Troubleshooting Guide PDF | HTML Aug 14, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83826AEVM — DP83826A evaluation module

The DP83826AEVM is designed to evaluate the functionality and performance of the DP83826A Ethernet physical layer transceiver. The DP83826A EVM supports both 10BASE-Te and 100BASE-TX Ethernet protocols on the media dependent interface through an RJ-45 connection. This EVM is equipped with an (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-010973 — 100Mbps industrial ethernet communication module reference design for multiprotocol applications

This reference design accelerates development of multiprotocol 100Mbps industrial Ethernet nodes. The design allows engineers to quickly prototype and deploy EtherCAT®, PROFINET®, EtherNet/IP, and Modbus® Transmission Control Protocol (TCP) on AM261x with Integrated Industrial Communication (...)

Supported products & hardware
Reference design

TIDA-010979 — 48v 1kw robot joint motor control with industrial communication reference design

This reference design features TI Sitara™ MCU- AM261x devices handling an industrial Ethernet-connected motor drive. The design uses a 70mm diameter printed circuit board (PCB) to drive a humanoid robot joint (48V, 1kW Eyoubot motor). The design demonstrates a small form factor and simplified (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos