SPRS956H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 7-115 and Table 7-116 present Timing requirements and Switching characteristics for MMC2 - High speed SDR in receiver and transmitter mode (see Figure 7-78 and Figure 7-79).
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| JC643 | tsu(cmdV-clkH) | Setup time, mmc2_cmd valid before mmc2_clk rising clock edge | 5.6 | ns | |
| JC644 | th(clkH-cmdV) | Hold time, mmc2_cmd valid after mmc2_clk rising clock edge | 2.6 | ns | |
| JC647 | tsu(dV-clkH) | Setup time, mmc2_dat[7:0] valid before mmc2_clk rising clock edge | 5.6 | ns | |
| JC648 | th(clkH-dV) | Hold time, mmc2_dat[7:0] valid after mmc2_clk rising clock edge | 2.6 | ns |
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| JC641 | fop(clk) | Operating frequency, mmc2_clk | 48 | MHz | |
| JC642H | tw(clkH) | Pulse duration, mmc2_clk high | 0.5 × P - 0.172 (1) | ns | |
| JC642L | tw(clkL) | Pulse duration, mmc2_clk low | 0.5 × P - 0.172 (1) | ns | |
| JC645 | td(clkL-cmdV) | Delay time, mmc2_clk falling clock edge to mmc2_cmd transition | -6.64 | 6.64 | ns |
| JC646 | td(clkL-dV) | Delay time, mmc2_clk falling clock edge to mmc2_dat[7:0] transition | -6.64 | 6.64 | ns |
Figure 7-78 MMC/SD/SDIO in - High Speed JC64 - Receiver Mode
Figure 7-79 MMC/SD/SDIO in - High Speed JC64 - transmitter Mode