SPRS993E March 2017 – December 2018 DRA76P , DRA77P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Control Module chapter of the Device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| obs0 | Observation Output 0 | O | D9 |
| obs1 | Observation Output 1 | O | C6 |
| obs2 | Observation Output 2 | O | E9 |
| obs3 | Observation Output 3 | O | F8 |
| obs4 | Observation Output 4 | O | F7 |
| obs5 | Observation Output 5 | O | D6 |
| obs6 | Observation Output 6 | O | D7 |
| obs7 | Observation Output 7 | O | A5 |
| obs8 | Observation Output 8 | O | B6 |
| obs9 | Observation Output 9 | O | C8 |
| obs10 | Observation Output 10 | O | C7 |
| obs11 | Observation Output 11 | O | A6 |
| obs12 | Observation Output 12 | O | A7 |
| obs13 | Observation Output 13 | O | C9 |
| obs14 | Observation Output 14 | O | A8 |
| obs15 | Observation Output 15 | O | B9 |
| obs16 | Observation Output 16 | O | D9 |
| obs17 | Observation Output 17 | O | C6 |
| obs18 | Observation Output 18 | O | E9 |
| obs19 | Observation Output 19 | O | F8 |
| obs20 | Observation Output 20 | O | F7 |
| obs21 | Observation Output 21 | O | D6 |
| obs22 | Observation Output 22 | O | D7 |
| obs23 | Observation Output 23 | O | A5 |
| obs24 | Observation Output 24 | O | B6 |
| obs25 | Observation Output 25 | O | C8 |
| obs26 | Observation Output 26 | O | C7 |
| obs27 | Observation Output 27 | O | A6 |
| obs28 | Observation Output 28 | O | A7 |
| obs29 | Observation Output 29 | O | C9 |
| obs30 | Observation Output 30 | O | A8 |
| obs31 | Observation Output 31 | O | B9 |
| obs_dmarq1 | DMA Request External Observation Output 1 | O | C6 |
| obs_dmarq2 | DMA Request External Observation Output 2 | O | D7 |
| obs_irq1 | IRQ External Observation Output 1 | O | D9 |
| obs_irq2 | IRQ External Observation Output 2 | O | D6 |