SPRS993E March 2017 – December 2018 DRA76P , DRA77P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| ASP9 | tc(AHCLKX) | Cycle time, AHCLKX | 20 | ns | ||
| ASP10 | tw(AHCLKX) | Pulse duration, AHCLKX high or low | 0.5P - 2.5 (2) | ns | ||
| ASP11 | tc(ACLKRX) | Cycle time, ACLKR/X | 20 | ns | ||
| ASP12 | tw(ACLKRX) | Pulse duration, ACLKR/X high or low | 0.5R(3) - 2.5 | ns | ||
| ASP13 | td(ACLK-AFSXR) | Delay time, ACLKR/X transmit edge to AFSX/R output valid | ACLKR/X int | 0 | 6 | ns |
| ACLKR/X ext in
ACLKR/X ext out |
2 | 25.2 | ns | |||
| ASP14 | td(ACLK-AXR) | Delay time, ACLKR/X transmit edge to AXR output valid | ACLKR/X int | -1.29 | 6.11 | ns |
| ACLKR/X ext in
ACLKR/X ext out |
2 | 24.8 | ns |