SLOS854D May 2014 – March 2018 DRV2605L
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ATH_MIN_DRIVE[7:0] | |||||||
R/W-0 | R/W-0 | R/W-0 | R/W-1 | R/W-1 | R/W-0 | R/W-0 | R/W-1 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | ||
---|---|---|---|---|---|---|
7-0 | ATH_MIN_DRIVE[7:0] | R/W | 0x19 |
This bit sets the minimum output level that is applied to the actuator drive engine. ATH_MIN_DRIVE (%) = ATH_MIN_DRIVE[7:0] / 255 × 100% |