SLIS150L March 2014 – February 2023 DRV5013
PRODUCTION DATA
The DRV5013 device is fully protected against overcurrent and reverse-supply conditions. #GUID-E32F6F5B-EC4E-444D-8A96-0AC80A86B2D3/SLIS1509479 lists a summary of the protection circuits.
FAULT | CONDITION | DEVICE | DESCRIPTION | RECOVERY |
---|---|---|---|---|
FET overload (OCP) | ISINK ≥ IOCP | Operating | Output current is clamped to IOCP | IO < IOCP |
Load dump | 38 V < VCC < 40 V | Operating | Device will operate for a transient duration | VCC ≤ 38 V |
Reverse supply | –22 V < VCC < 0 V | Disabled | Device will survive this condition | VCC ≥ 2.5 V |