SLVSFY9B June 2021 – August 2021 DRV8212
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVM | Motor power supply voltage, DRL | VM | 1.65 | 11 | V | |
VVM | Motor power supply voltage, DSG | VM | 0 | 11 | V | |
VVCC | Logic power supply voltage, DSG | VCC | 1.65 | 5.5 | V | |
VIN | Logic pin voltage | INx, IN1/PH, IN2/EN, MODE | 0 | 5.5 | V | |
fPWM | PWM frequency | INx, IN1/PH, IN2/EN | 0 | 100 | kHz | |
IOUT (1) | Peak output current | OUTx | 0 | 4 | A | |
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating junction temperature | –40 | 150 | °C |