SLVSGY3A July 2022 – October 2022 DRV8300U
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
BSTA | 20 | O | Bootstrap output pin. Connect capacitor between BSTA and SHA | |
BSTB | 17 | O | Bootstrap output pin. Connect capacitor between BSTB and SHB | |
BSTC | 14 | O | Bootstrap output pin. Connect capacitor between BSTC and SHC | |
DT | 21 | I | Deadtime input pin. Connect resistor to ground for variable deadtime, fixed deadtime when left it floating | |
GHA | 19 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
GHB | 16 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
GHC | 13 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
GLA | 11 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
GLB | 10 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
GLC | 9 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
INHA | 22 | I | High-side gate driver control input. This pin controls the output of the high-side gate driver. | |
INHB | 23 | I | High-side gate driver control input. This pin controls the output of the high-side gate driver. | |
INHC | 24 | I | High-side gate driver control input. This pin controls the output of the high-side gate driver. | |
INLA | 1 | I | Low-side gate driver control input. This pin controls the output of the low-side gate driver. | |
INLB | 2 | I | Low-side gate driver control input. This pin controls the output of the low-side gate driver. | |
INLC | 3 | I | Low-side gate driver control input. This pin controls the output of the low-side gate driver. | |
MODE | 5 | I | Mode Input controls polarity of GLx compared to INLx inputs. Mode pin floating: GLx output polarity same(Non-Inverted) as INLx input Mode pin to GVDD: GLx output polarity inverted compared to INLx input | |
NC | 7, 8 | NC | No internal connection. This pin can be left floating or connected to system ground. | |
GND | 6 | PWR | Device ground. | |
SHA | 18 | I | High-side source sense input. Connect to the high-side power MOSFET source. | |
SHB | 15 | I | High-side source sense input. Connect to the high-side power MOSFET source. | |
SHC | 12 | I | High-side source sense input. Connect to the high-side power MOSFET source. | |
GVDD | 4 | PWR | Gate driver power supply input. Connect a X5R or X7R, GVDD-rated ceramic and greater then or equal to 10-uF local capacitance between the GVDD and GND pins. |
PIN | TYPE1 | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
BSTA | 20 | O | Bootstrap output pin. Connect capacitor between BSTA and SHA | |
BSTB | 17 | O | Bootstrap output pin. Connect capacitor between BSTB and SHB | |
BSTC | 14 | O | Bootstrap output pin. Connect capacitor between BSTC and SHC | |
GHA | 19 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
GHB | 16 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
GHC | 13 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
GLA | 11 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
GLB | 10 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
GLC | 9 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
INHA | 1 | I | High-side gate driver control input. This pin controls the output of the high-side gate driver. | |
INHB | 2 | I | High-side gate driver control input. This pin controls the output of the high-side gate driver. | |
INHC | 3 | I | High-side gate driver control input. This pin controls the output of the high-side gate driver. | |
INLA | 4 | I | Low-side gate driver control input. This pin controls the output of the low-side gate driver. | |
INLB | 5 | I | Low-side gate driver control input. This pin controls the output of the low-side gate driver. | |
INLC | 6 | I | Low-side gate driver control input. This pin controls the output of the low-side gate driver. | |
GND | 8 | PWR | Device ground. | |
SHA | 18 | I | High-side source sense input. Connect to the high-side power MOSFET source. | |
SHB | 15 | I | High-side source sense input. Connect to the high-side power MOSFET source. | |
SHC | 12 | I | High-side source sense input. Connect to the high-side power MOSFET source. | |
GVDD | 7 | PWR | Gate driver power supply input. Connect a X5R or X7R, GVDD-rated ceramic and greater then or equal to 10-uF local capacitance between the GVDD and GND pins. |