SLVSDZ9 May 2019 DRV8340-Q1
PRODUCTION DATA.
The DRV8340-Q1 device provides a separate sense pin for the common point of the high-side MOSFET drain. This pin is called VDRAIN. This pin lets the sense line for the overcurrent monitors (VDRAIN) and the power supply (VM) stay separate and prevent noise on the VDRAIN sense line. This separation also lets implementation of a small filter on the gate driver supply (VM) or insertion of a boost converter to support lower voltage operation if desired. Care must still be used when designing the filter or separate supply because VM is still the reference point for the VCP charge pump that supplies the high-side gate drive voltage (VGSH). The VM supply must not drift too far from the VDRAIN supply to avoid violating the VGS voltage specification of the external power MOSFETs.