SLOSE56B May 2020 – May 2022 DRV8426E
PRODUCTION DATA
Table 8-1 lists the design input parameters for system design.
| DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
|---|---|---|
| Supply voltage | VM | 24 V |
| Motor winding resistance | RL | 3.7 Ω |
| Motor winding inductance | LL | 6.5 mH |
| Switching Frequency | fPWM | 40 kHz |
| Regulated Current for Each Motor | IREG | 1 A |