SLOSE47A November 2020 – May 2022 DRV8434
PRODUCTION DATA
A linear voltage regulator is integrated in the device for DVDD. The DVDD regulator can be used to provide VREF reference voltage. DVDD can supply a maximum of 2mA load. For proper operation, bypass the DVDD pin to GND using a ceramic capacitor.
The DVDD output is nominally 5 V. When the DVDD LDO current load exceeds 2mA, the output voltage drops significantly.
Figure 7-14 Linear Voltage Regulator Block DiagramIf a digital input must be tied permanently high (that is, Mx, DECAYx or TOFF), tying the input to the DVDD pin instead of an external regulator is preferred. This method saves power when the VM pin is not applied or in sleep mode: the DVDD regulator is disabled and current does not flow through the input pulldown resistors. Logic level inputs have a typical pulldown of 200 kΩ.
The nSLEEP pin must not be tied to DVDD, else the device will never exit sleep mode.