SLVS855K July 2008 – March 2021 DRV8800 , DRV8801
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1 as the input parameters.
| DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
|---|---|---|
| Motor Voltage | VBB | 24 V |
| Motor RMS Current | IRMS | 0.8 A |
| Motor Startup Current | ISTART | 2 A |
| Motor Current Trip Point | ITRIP | 2.5 A |