SLVSCH0 April   2014 DRV8824-Q1

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Simplified Schematic
  5. 5 Revision History
  6. 6 Terminal Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 PWM Motor Drivers
      2. 8.3.2 Current Regulation
      3. 8.3.3 Blanking Time
      4. 8.3.4 Microstepping Indexer
      5. 8.3.5 nRESET, nENBLE and nSLEEP Operation
      6. 8.3.6 Protection Circuits
        1. 8.3.6.1 Overcurrent Protection (OCP)
        2. 8.3.6.2 Thermal Shutdown (TSD)
        3. 8.3.6.3 Undervoltage Lockout (UVLO)
      7. 8.3.7 Thermal Information
        1. 8.3.7.1 Thermal Protection
        2. 8.3.7.2 Power Dissipation
        3. 8.3.7.3 Heatsinking
    4. 8.4 Device Functional Modes
      1. 8.4.1 Decay Mode
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Stepper Motor Speed
        2. 9.2.2.2 Current Regulation
        3. 9.2.2.3 Decay Modes
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: -40°C to +125°C
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • PWM Microstepping Motor Driver
    • Built-In Microstepping Indexer
    • Five-Bit Winding Current Control Allows Up to 32 Current Levels
    • Low MOSFET On-Resistance
  • 1.6-A Maximum Drive Current at 24 V, 25°C
  • Built-In 3.3-V Reference Output
  • 8.2-V to 45-V Operating Supply Voltage Range
  • Thermally Enhanced HTSSOP Surface Mount Package

2 Applications

  • Automotive HVAC
  • Automotive Valves
  • Automotive Infotainment

3 Description

The DRV8824-Q1 provides an integrated motor driver solution for automotive applications. The device has two H-bridge drivers and a microstepping indexer, and is intended to drive a bipolar stepper motor. The output driver block for each consists of N-channel power MOSFET’s configured as full H-bridges to drive the motor windings. The DRV8824-Q1 is capable of driving up to 1.6-A of output current (with proper heatsinking, at 24 V and 25°C).

A simple step/direction interface allows easy interfacing to controller circuits. Terminals allow configuration of the motor in full-step up to 1/32-step modes. Decay mode is programmable.

Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout and overtemperature.

The DRV8824-Q1 is available in a 28-terminal HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

Device Information

ORDER NUMBER PACKAGE BODY SIZE
DRV8824QPWPRQ1 HTSSOP (28) 9.7 mm x 4.4 mm

4 Simplified Schematic

firstpage_image1_slvsch0.gif

Microstepping Current Waveform

firstpage_image2_wave_slvsch0.gif