SNLS499D April 2016 – October 2019 DS90UB914A-Q1
PRODUCTION DATA.
The IDx[0] and IDx[1] pins on the Deserializer are used to decode and set the physical slave address of the Deserializer (I2C only) to allow up to 16 devices on the bus using only two pins. The pins set one of 16 possible addresses for each Deserializer device. As there will be more Deserializer devices connected on the same board than Serializers, more I2C device addresses have been defined for the DS90UB914A-Q1 Deserializer than the DSDS90UB913A-Q1 Serializer. The pins must be pulled to VDD (1.8 V, not VDDIO) with a 10-kΩ resistor and two pulldown resistors (RID0 and RID1) of the recommended value to set the physical device address. The recommended maximum resistor tolerance is 1%.
ID[x] RESISTOR VALUE — DS90UB914A-Q1 DESERIALIZER | |||
---|---|---|---|
RESISTOR RID1 (kΩ)
(1% TOLERANCE) |
RESISTOR RID0 (kΩ)
(1% TOLERANCE) |
ADDRESS 7'b | ADDRESS 8'b 0 APPENDED (WRITE) |
0 | 0 | 0x60 | 0xC0 |
0 | 3 | 0x61 | 0xC2 |
0 | 11 | 0x62 | 0xC4 |
0 | 100 | 0x63 | 0xC6 |
3 | 0 | 0x64 | 0xC8 |
3 | 3 | 0x65 | 0xCA |
3 | 11 | 0x66 | 0XCC |
3 | 100 | 0x67 | 0XCE |
11 | 0 | 0x68 | 0XD0 |
11 | 3 | 0x69 | 0XD2 |
11 | 11 | 0x6A | 0XD4 |
11 | 100 | 0x6B | 0XD6 |
100 | 0 | 0x6C | 0XD8 |
100 | 3 | 0x6D | 0XDA |
100 | 11 | 0x6E | 0XDC |
100 | 100 | 0x6F | 0XDE |