SNLS643C March 2019 – April 2024 DS90UB953A-Q1
PRODUCTION DATA
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM) ESD Classification Level 3A, per AEC-Q100-002(1) | All pins except Media Dependent Interface Pins | ±4000 | V |
| Media
Dependent Interface Pins |
|||||
| Charged-device model (CDM) ESD Classification Level C6, per AEC-Q100-011 | ±1500 | V | |||
| IEC 61000-4-2 RD = 330Ω, CS = 150pF |
Contact
Discharge (DOUT+ and DOUT-) |
±8000 | V | ||
| Air
Discharge (DOUT+ and DOUT-) |
±18000 | V | |||
| ISO 10605 RD = 330Ω, CS = 150pF and 330pF RD = 2kΩ, CS = 150pF and 330pF |
Contact
Discharge (DOUT+ and DOUT-) |
±8000 | V | ||
Air Discharge (DOUT+ and DOUT-) |
±18000 | V | |||