SNLS570C August 2017 – January 2023 DS90UB954-Q1
PRODUCTION DATA
RX port specific register. The FPD-Link III Port Select register 0x4C configures which unique RX port registers can be accessed by I2C read and write commands.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:6 | RESERVED | R | 0x0 | Reserved |
5:0 | EQ_STATUS | R | 0x00 | Adaptive EQ Status |