SLUSFI7
December 2023
DS90UB9702-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Documentation Support
4.1.1
Related Documentation
4.2
Support Resources
4.3
Trademarks
4.4
Electrostatic Discharge Caution
4.5
Glossary
5
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
RUR|88
MPQF502A
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slusfi7_oa
slusfi7_pm
1
Features
AEC-Q100 Qualified for automotive applications:
Device temperature grade 2: –40℃ to 105℃
Deserializer aggregates data from up to
4
sensors simultaneously
Supports 7/8MP+ imagers
Line rate at 7.55 Gbps
Single-ended coaxial or Shielded Twisted-Pair (STP) cable
Power-over-Cable (PoC) support
CSI v2.1 Compliant system interface
Supports up to 2 MIPI CSI-2 output ports and 1 replication port
CSI Port 0: MIPI CSI-2 output port
CSI Port 1: MIPI CSI-2 output port
CSI Port 2: replication port
16 Virtual Channels and VC-ID remapping
MIPI D-PHY v2.1 compatible
Up to 4 data lanes with 2 clocks per port
Up to 2.5 Gbps per lane, 10 Gbps per port
Quad CMLOUT output ports for off-board processing
4 x CMLOUT ports replicated from 4 x FPD RX ports
Capable of driving another deserializer at the same line rate
10 GPIO Pins for sensor synchronization and diagnostics
Dual I2C ports
Frozen frame detection
Automatic receiver equalization
Compatible with DS90UB971-Q1, DS90UB981-Q1, DS90UB953-Q1, DS90UB953A-Q1, DS90UB951-Q1, DS90UB935-Q1, DS90UB933-Q1, and DS90UB913A-Q1 serializers
Low Power Sleep Mode with GPIO-state retention