DS90UB9702-Q1

ACTIVE

DS90UB9702-Q1

ACTIVE

Product details

Applications Advanced Driver Assistance Systems (ADAS) Input compatibility FPD-Link IV LVDS Function Deserializer Output compatibility MIPI CSI-2 Color depth (bpp) 24 Parallel video bandwidth (per port) (max) (Gbps) 10 Serial video bandwidth (per port) (max) (Gbps) 6 Features Coax or STP, Flexible GPIOs, Internal Programmable Precision Frame Sync Generator, Line Fault Detection, Pattern Generation, Port Replication Mode, Ultra-Low Data and Control Path Latency Signal conditioning Adaptive Equalizer, Programmable Equalizer EMI reduction LVDS, SSC Compatible Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
Applications Advanced Driver Assistance Systems (ADAS) Input compatibility FPD-Link IV LVDS Function Deserializer Output compatibility MIPI CSI-2 Color depth (bpp) 24 Parallel video bandwidth (per port) (max) (Gbps) 10 Serial video bandwidth (per port) (max) (Gbps) 6 Features Coax or STP, Flexible GPIOs, Internal Programmable Precision Frame Sync Generator, Line Fault Detection, Pattern Generation, Port Replication Mode, Ultra-Low Data and Control Path Latency Signal conditioning Adaptive Equalizer, Programmable Equalizer EMI reduction LVDS, SSC Compatible Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
VQFNP (RUR) 88 144 mm² (12 mm × 12 mm)
  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 2: –40℃ to 105℃
  • Deserializer aggregates data from up to 4 sensors simultaneously
    • Supports 7/8MP+ imagers
    • Line rate at 7.55 Gbps
    • Single-ended coaxial or Shielded Twisted-Pair (STP) cable
    • Power-over-Cable (PoC) support
  • CSI v2.1 Compliant system interface
    • Supports up to 2 MIPI CSI-2 output ports and 1 replication port
      • CSI Port 0: MIPI CSI-2 output port
      • CSI Port 1: MIPI CSI-2 output port
      • CSI Port 2: replication port
    • 16 Virtual Channels and VC-ID remapping
  • MIPI D-PHY v2.1 compatible
    • Up to 4 data lanes with 2 clocks per port
    • Up to 2.5 Gbps per lane, 10 Gbps per port
  • Quad CMLOUT output ports for off-board processing
    • 4 x CMLOUT ports replicated from 4 x FPD RX ports
    • Capable of driving another deserializer at the same line rate
  • 10 GPIO Pins for sensor synchronization and diagnostics
  • Dual I2C ports
  • Frozen frame detection
  • Automatic receiver equalization
  • Compatible with DS90UB971-Q1, DS90UB981-Q1, DS90UB953-Q1, DS90UB953A-Q1, DS90UB951-Q1, DS90UB935-Q1, DS90UB933-Q1, and DS90UB913A-Q1 serializers
  • Low Power Sleep Mode with GPIO-state retention
  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 2: –40℃ to 105℃
  • Deserializer aggregates data from up to 4 sensors simultaneously
    • Supports 7/8MP+ imagers
    • Line rate at 7.55 Gbps
    • Single-ended coaxial or Shielded Twisted-Pair (STP) cable
    • Power-over-Cable (PoC) support
  • CSI v2.1 Compliant system interface
    • Supports up to 2 MIPI CSI-2 output ports and 1 replication port
      • CSI Port 0: MIPI CSI-2 output port
      • CSI Port 1: MIPI CSI-2 output port
      • CSI Port 2: replication port
    • 16 Virtual Channels and VC-ID remapping
  • MIPI D-PHY v2.1 compatible
    • Up to 4 data lanes with 2 clocks per port
    • Up to 2.5 Gbps per lane, 10 Gbps per port
  • Quad CMLOUT output ports for off-board processing
    • 4 x CMLOUT ports replicated from 4 x FPD RX ports
    • Capable of driving another deserializer at the same line rate
  • 10 GPIO Pins for sensor synchronization and diagnostics
  • Dual I2C ports
  • Frozen frame detection
  • Automatic receiver equalization
  • Compatible with DS90UB971-Q1, DS90UB981-Q1, DS90UB953-Q1, DS90UB953A-Q1, DS90UB951-Q1, DS90UB935-Q1, DS90UB933-Q1, and DS90UB913A-Q1 serializers
  • Low Power Sleep Mode with GPIO-state retention

The DS90UB9702-Q1 is an FPD-Link deserializer that delivers robust ultra-high-speed 7.55 Gbps forward channel and 47.1875 Mbps Bidirectional Control Channel for connecting up to four raw data sensors to central processing units over an automotive coaxial or STP cable. When coupled with DS90UB971-Q1 serializer, the deserializer receives video data from imagers supporting ultra-high resolutions (8MP+/40fps) or multiple sensors in various topologies.

Data is received and aggregated into two MIPI CSI-2 D-PHY outputs for interfacing with a downstream processor. An additional CSI port is used for port replication. The flexible MIPI CSI-2 outputs support multiple virtual channels interleaving per port to differentiate multiple sensors, exposures, and data types. This functionality features video aggregation and replication modes and supports input-to-output port as well as virtual channel (VC-ID) remapping.

Advanced data protection and diagnostic features support overall system functional safety. Multiple levels of data integrity checking and protection in conjunction with programmable health status interrupt helps ensure robust sensor module and link operation in vehicles.

The DS90UB9702-Q1 is an FPD-Link deserializer that delivers robust ultra-high-speed 7.55 Gbps forward channel and 47.1875 Mbps Bidirectional Control Channel for connecting up to four raw data sensors to central processing units over an automotive coaxial or STP cable. When coupled with DS90UB971-Q1 serializer, the deserializer receives video data from imagers supporting ultra-high resolutions (8MP+/40fps) or multiple sensors in various topologies.

Data is received and aggregated into two MIPI CSI-2 D-PHY outputs for interfacing with a downstream processor. An additional CSI port is used for port replication. The flexible MIPI CSI-2 outputs support multiple virtual channels interleaving per port to differentiate multiple sensors, exposures, and data types. This functionality features video aggregation and replication modes and supports input-to-output port as well as virtual channel (VC-ID) remapping.

Advanced data protection and diagnostic features support overall system functional safety. Multiple levels of data integrity checking and protection in conjunction with programmable health status interrupt helps ensure robust sensor module and link operation in vehicles.

Download View video with transcript Video
Request more information

The full data sheet is available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet DS90UB9702 -Q1 Automotive FPD-Link IV Deserializer Hub With D-PHY CSI-2 Output Ports for 8MP+ Cameras & Other Sensors datasheet PDF | HTML Dec 28, 2023
Application note FPD-Link ADAS Power-Over-Coax Design Guidelines (Rev. C) PDF | HTML Nov 11, 2026
Application note TI FPD-LINK and TI SoC in Automotive Multi-Camera and Multi-Display Applications PDF | HTML Sep 8, 2026
Certificate DS90UB9702-Q1EVM EU Declaration of Conformity (DoC) Jul 31, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UB9702-Q1EVM — DS90UB9702-Q1 evaluation module

The DS90UB9702-Q1EVM evaluation module (EVM) is a functional board design for evaluating the DS90UB9702-Q1 FPD-Link IV deserializer hub. The DS90UB9702-Q1 is a versatile deserializer capable of receiving data from up to four independent video sources using FPD-Link III and FPD-Link IV serializers. (...)
Supported products & hardware
Application software & framework

ALP — Analog LaunchPad Framework Utility

To get started with Analog LaunchPad (ALP) software: Download and install the ALP Framework Utility. Add new device profiles and example scripts with the ALP-PROFILE-UPDATE tool.
Supported products & hardware
Application software & framework

FPD-LINK-EXPLORER-APPSW — FPD-Link Explorer (FLEx)

This is the full release of the FPD-Link Explorer (FLEX) software for TI's FPD4 devices, meant to be used with FPD-Link's devices. This software assists in the initialization, bringup, and programming of FPD4 SerDes devices.
Supported products & hardware
Support software

ALP-PROFILE-UPDATE — Analog LaunchPad Profile Update Software

ALP Profile Update contains latest fixes and updates to ALP profiles. If you are installing for the first time please install ALP Profile Update after installing ALP Framework.
Supported products & hardware
Simulation model

DS90UB9702 IBIS Model

SNLM250.ZIP (207 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFNP (RUR) 88 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos