SLVSHP1 February 2024 ESD562
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
PPP | IEC 61000-4-5 Surge (tp 8/20µs) Peak Pulse Power at 25 °C | 84 | W | |
IPP | IEC 61000-4-5 Surge (tp 8/20µs) Peak Pulse Current at 25°C | 3.5 | A | |
TA | Operating free-air temperature | -40 | 125 | °C |
Tstg | Storage temperature | -65 | 155 | °C |