SLVSHP1 February 2024 ESD562
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | IIO < 50nA | -12 | 12 | V | |
ILEAKAGE | Leakage current at VRWM | VIO = ±12V, I/O to GND | 10 | 50 | nA | |
VBR | Breakdown Voltage, IO to GND and GND to IO(1) | IIO = ±1mA | 13.2 | 18 | V | |
VCLAMP | Surge clamping voltage, tp = 8/20µs(2) | IPP = ±3A, I/O to GND | 21 | V | ||
TLP clamping voltage, tp = 100ns(3) | IPP = 16A (100ns TLP), I/O to GND | 22 | V | |||
TLP clamping voltage, tp = 100ns(3) | IPP = 16A (100ns TLP), GND to I/O | 22 | V | |||
VHOLD | Holding Voltage, I/O to GND(4) | TLP, IO to GND or GND to IO | 16.5 | V | ||
CLine | Line capacitance, IO to GND | VIO = 0V, f = 1MHz | 1.5 | pF |