SLVSEG8B May 2018 – January 2024 ESDS302 , ESDS304
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ESDS302, ESDS304 devices are uni-directional TVS ESD protection diode array in two and four channel configurations respectively, for Ethernet and USB surge protection up to 12A (8/20μs). The ESDS302, ESDS304 devices are rated to dissipate ESD strikes up to 30kV per the IEC 61000-4-2 international standard (> Level 4).
The devices features a 2.3pF IO capacitance per channel making it an excellent choice for protecting high-speed interfaces such as Ethernet™ 1G and USB 2.0. The low dynamic resistance and low clamping voltage provides system level protection against transient events.
The ESDS302, ESDS304 devices are offered in the industry standard 5-pin SOT23 packages.
| PART NUMBER(1) | CHANNEL COUNT | PACKAGE |
|---|---|---|
| ESDS302 | 2 | DBV (SOT23, 5); 2 NC pins |
| ESDS304 | 4 | DBV (SOT23, 5) |
Typical Application Schematic