SNOSCZ4 April 2015
PRODUCTION DATA.
The FDC1004Q requires a voltage supply within 3 V and 3.6 V. Two multilayer ceramic bypass X7R capacitors of 0.1 μF and 1 μF, respectively between VDD and GND pin are recommended. The 0.1-μF capacitor should be closer to the VDD pin than the 1-μF capacitor.