SNOSCZ5A June 2015 – June 2015 FDC2112 , FDC2114 , FDC2212 , FDC2214
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SCL | 1 | I | I2C Clock input |
SDA | 2 | I/O | I2C Data input/output |
CLKIN | 3 | I | Master Clock input. Tie this pin to GND if internal oscillator is selected |
ADDR | 4 | I | I2C Address selection pin: when ADDR=L, I2C address = 0x2A, when ADDR=H, I2C address = 0x2B. |
INTB | 5 | O | Configurable Interrupt output pin |
SD | 6 | I | Shutdown input |
VDD | 7 | P | Power Supply |
GND | 8 | G | Ground |
IN0A | 9 | A | Capacitive sensor input 0 |
IN0B | 10 | A | Capacitive sensor input 0 |
IN1A | 11 | A | Capacitive sensor input 1 |
IN1B | 12 | A | Capacitive sensor input 1 |
IN2A | 13 | A | Capacitive sensor input 2 (FDC2114 / FDC2214 only) |
IN2B | 14 | A | Capacitive sensor input 2 (FDC2114 / FDC2214 only) |
IN3A | 15 | A | Capacitive sensor input 3 (FDC2114 / FDC2214 only) |
IN3B | 16 | A | Capacitive sensor input 3 (FDC2114 / FDC2214 only) |
DAP(2) | DAP | N/A | Connect to Ground |