SNAS778A June   2021  – September 2021 HDC3020 , HDC3021 , HDC3022

ADVANCE INFORMATION  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison
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
    6. 7.6 Switching Characteristics
    7. 7.7 Timing Diagram
    8. 7.8 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Factory Installed Polyimide Tape
      2. 8.3.2  Factory Installed IP67 Protection Cover
      3. 8.3.3  Measurement of Relative Humidity and Temperature
      4. 8.3.4  Drift Correction: Accuracy Restoration
      5. 8.3.5  NIST Traceability of Relative Humidity and Temperature Sensor
      6. 8.3.6  Measurement Modes: Trigger-On Demand vs. Auto Measurement
      7. 8.3.7  Heater
      8. 8.3.8  ALERT Output With Programmable Interrupts
      9. 8.3.9  Checksum Calculation
      10. 8.3.10 Programmable Offset of Relative Humidity and Temperature Results
    4. 8.4 Device Functional Modes
      1. 8.4.1 Sleep Mode vs. Measurement Mode
    5. 8.5 Programming
      1. 8.5.1 I2C Interface
      2. 8.5.2 I2C Serial Bus Address Configuration
      3. 8.5.3 I2C Write - Send Device Command
      4. 8.5.4 I2C Read - Retrieve Single Data Result
      5. 8.5.5 I2C Read - Retrieve Multi Data Result
      6. 8.5.6 I2C Repeated START - Send Command and Retrieve Data Results
      7. 8.5.7 Command Table and Detailed Description
        1. 8.5.7.1 Reset
          1. 8.5.7.1.1 Soft Reset
          2. 8.5.7.1.2 I2C General Call Reset
        2. 8.5.7.2 Trigger-On Demand
        3. 8.5.7.3 Auto Measurement Mode
          1. 8.5.7.3.1 Auto Measurement Mode: Enable and Configure Measurement Interval
          2. 8.5.7.3.2 Auto Measurement Mode: Measurement Readout
          3. 8.5.7.3.3 Auto Measurement Mode: Exit
          4. 8.5.7.3.4 Auto Measurement Mode: Measurement History Readout
          5. 8.5.7.3.5 Override Default Device Power-On and Device-Reset State
        4. 8.5.7.4 ALERT Output Configuration
          1. 8.5.7.4.1 ALERT Output: Environmental Tracking of Temperature and Relative Humidity
          2. 8.5.7.4.2 ALERT Output: Representation of Environmental Thresholds and Default Threshold Values
          3. 8.5.7.4.3 ALERT Output: Steps to Calculate and Program Environmental Thresholds
          4. 8.5.7.4.4 ALERT Output: Deactivation of Environmental Tracking
          5. 8.5.7.4.5 ALERT Output: Transfer Thresholds into Non-Volatile Memory
        5. 8.5.7.5 Programmable Measurement Offset
          1. 8.5.7.5.1 Representation of Offset Value and Factory Shipped Default Value
          2. 8.5.7.5.2 Factory Shipped Default Offset Values
          3. 8.5.7.5.3 Calculate Relative Humidity Offset Value
          4. 8.5.7.5.4 Calculate Temperature Offset Value
          5. 8.5.7.5.5 Write an Offset Value
          6. 8.5.7.5.6 Verify a Programmed Offset Value
        6. 8.5.7.6 Status Register
        7. 8.5.7.7 Heater: Enable and Disable
        8. 8.5.7.8 Read NIST ID/Serial Number
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Storage and PCB Assembly
      1. 11.3.1 Storage and Handling
      2. 11.3.2 Soldering Reflow
      3. 11.3.3 Rework
      4. 11.3.4 Exposure to High Temperature and High Humidity Conditions
      5. 11.3.5 Bake/Rehydration Procedure
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Package Option Addendum
    2. 13.2 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
  • DEF|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The HDC302x is an integrated capacitive based relative humidity (RH) and temperature sensor. It provides high accuracy measurements over a wide supply range (1.62 V – 5.5 V), along with ultra-low power consumption in a compact 2.5-mm × 2.5-mm package. Both the temperature and humidity sensors are 100% tested and trimmed on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 standards.

Drift Correction reduces RH sensor offset due to aging, exposure to extreme operating conditions, and contaminants to return device to within accuracy specifications. For battery IoT applications, auto measurement mode and ALERT feature enable low system power by maximizing MCU sleep time. There are four different I2C addresses that support speeds up to 1 MHz. A heating element is available to dissipate condensation and moisture.

The HDC302x is an open cavity package without protective cover. Two device variants have a cover option to protect the open cavity RH sensor: HDC3021 and HDC3022. HDC3021 has removable protective tape to allow conformal coatings and PCB wash. HDC3022 has a permanent IP67 filter membrane to protect against dust and water.

Device Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
HDC3020
HDC3021
HDC3022
WSON (8) 2.50 mm × 2.50 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-20210519-CA0I-XKLT-5FKF-7WTHFCMSQJVD-low.png Typical RH Accuracy vs. RH Setpoint (TA = 25°C)