SBOS152C August 1987 – December 2025 INA106
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The nominal performance of the INA106 is specified with a supply voltage of ±15V. The device operates using power supplies from ±5V to ±18V with varying performance. Parameters varying across the operating voltage and reference voltage range can be referenced in the Typical Characteristics.
TI highly recommends to add low-ESR ceramic bypass capacitors (CBYP) between each supply pin and ground. Only one CBYP is sufficient for single supply operation. Place the CBYP as close to the device as possible to reduce coupling errors from noisy or high-impedance power supplies. Route the power supply trace through CBYP before reaching the device power supply terminals. For more information, see Layout Guidelines.