SBOS059A November 1996 – February 2024 INA132
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT | |||||||
| VOS | Offset voltage(1) | RTO | INA132 | ±75 | ±250 | µV | |
| INA132A | ±75 | ±500 | |||||
| Offset voltage drift(1) | RTO, TA = –40°C to +85°C | INA132 | ±1 | ±5 | µV/°C | ||
| INA132A | ±1 | ±10(4) | |||||
| Long-term stability(1) | ±0.3 | µV/mo | |||||
| PSRR | Power-supply rejection ratio(1) | RTO, VS = ±1.35V to ±18V | ±5 | ±30 | µV/V | ||
| VCM | Common-mode voltage | VO = 0V | (V–) | 2(V+) – 2 | V | ||
| CMRR | Common-mode rejection | VCM = –15V to +28V, RS = 0Ω | INA132 | 76 | 90 | dB | |
| INA132A | 70 | 90 | dB | ||||
| Differential input impedance(2) | 80 | kΩ | |||||
| Common-mode input impedance(2) | 80 | kΩ | |||||
| NOISE | |||||||
| eN | Voltage noise(3) | RTO, fB = 0.1Hz to 10Hz | 1.6 | µVPP | |||
| RTO, f = 1kHz | 75 | nV/√Hz | |||||
| GAIN | |||||||
| Gain | 1 | V/V | |||||
| GE | Gain error | VO = –14V to +13.5V | INA132 | ±0.01 | ±0.075 | % | |
| INA132A | ±0.01 | ±0.1 | |||||
| Gain error drift(4) | TA = –40°C to +85°C | ±1 | ±10 | ppm/°C | |||
| Gain nonlinearity | VO = –14V to +13.5V | INA132 | ±0.0001 | ±0.001 | % of FSR | ||
| INA132A | ±0.0001 | ±0.002 | |||||
| OUTPUT | |||||||
| Positive output voltage swing | RL = 100kΩ | (V+) – 1 | (V+) – 0.8 | V | |||
| RL = 10kΩ | (V+) – 1.5 | (V+) – 0.8 | |||||
| Negative output voltage swing | RL = 100kΩ | (V–) + 0.5 | (V–) + 0.15 | V | |||
| RL = 10kΩ | (V–) + 1 | (V–) + 0.25 | |||||
| CL | Load capacitance | Stable operation | 10000 | pF | |||
| ISC | Short-circuit current | Continuous to VS / 2 | +6/–15 | mA | |||
| FREQUENCY RESPONSE | |||||||
| BW | Small signal bandwidth, –3dB | 300 | kHz | ||||
| SR | Slew rate | 0.1 | V/µs | ||||
| tS | Settling time | VO = 10V step | 0.1% | 85 | µs | ||
| 0.01% | 88 | ||||||
| Overload recovery time | 50% input overdrive | 7 | µs | ||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current | VIN = 0V | ±175 | ±230 | µA | ||