SBOS052A september 2000 – august 2023 INA141
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
J | 1, 8 | Input | Gain selection. G = 10 V/V if not shorted G = 100 V/V if shorted A resistance of 0.5 Ω decreases gain by 0.1%. |
Ref | 5 | Input | Reference input. This pin must be driven by low impedance |
V– | 4 | — | Negative supply |
V+ | 7 | — | Positive supply |
V–IN | 2 | Input | Negative (inverting) input |
V+IN | 3 | Input | Positive (noninverting) input |
VO | 6 | Output | Output |