SBOS781E March 2016 – May 2021 INA199-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| INPUT | ||||||||
| VCM | Common-mode input voltage | TA = –40°C to +125°C | –0.1 | 26 | V | |||
| CMR | Common-mode rejection | VIN+ = 0 V to 26 V, VSENSE = 0 mV, TA = –40°C to +125°C | 100 | 120 | dB | |||
| VOS | Offset voltage, RTI(1) | VSENSE = 0 mV | ±5 | ±150 | μV | |||
| dVOS/dT | VOS vs. temperature | TA = –40°C to +125°C | 0.1 | 0.5 | μV/°C | |||
| PSR | Power-supply rejection | VS = 2.7 V to 18 V, VIN+ = 18 V, VSENSE = 0 mV | ±0.1 | μV/V | ||||
| IB | Input bias current | VSENSE = 0 mV | 28 | μA | ||||
| IOS | Input offset current | VSENSE = 0 mV | ±0.02 | μA | ||||
| OUTPUT | ||||||||
| G | Gain | INA199x1-Q1 | 50 | V/V | ||||
| INA199x2-Q1 | 100 | |||||||
| INA199x3-Q1 | 200 | |||||||
| Gain error | VSENSE = –5 mV to 5 mV, TA = –40°C to +125°C | B version | ±0.03% | ±1.5% | ||||
| C version | ±0.03% | ±1% | ||||||
| Gain error vs. temperature | TA = –40°C to +125°C | 3 | 10 | ppm/°C | ||||
| Nonlinearity error | VSENSE = –5 mV to +5 mV | ±0.01% | ||||||
| Maximum capacitive load | No sustained oscillation | 1 | nF | |||||
| VOLTAGE OUTPUT(2) | ||||||||
| Swing to V+ power-supply rail | RL = 10 kΩ to GND, TA = –40°C to +125°C | (V+) – 0.05 | (V+) – 0.2 | V | ||||
| Swing to GND | RL = 10 kΩ to GND, TA = –40°C to +125°C | (VGND) + 0.005 | (VGND) + 0.05 | V | ||||
| FREQUENCY RESPONSE | ||||||||
| GBW | Bandwidth | CLOAD = 10 pF | INA199x1-Q1 | 80 | kHz | |||
| INA199x2-Q1 | 30 | |||||||
| INA199x3-Q1 | 14 | |||||||
| SR | Slew rate | 0.4 | V/µs | |||||
| NOISE, RTI(1) | ||||||||
| Voltage noise density | 25 | nV/√ Hz | ||||||
| POWER SUPPLY | ||||||||
| IQ | Quiescent current | VSENSE = 0 mV | 65 | 100 | µA | |||
| IQ over temperature | TA = –40°C to +125°C | 115 | µA | |||||