SBOS539A December   2010  – April 2016 INA203-Q1
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
    5. 7.5 Electrical Characteristics: Current-Shunt Monitor
    6. 7.6 Electrical Characteristics: Comparator
    7. 7.7 Electrical Characteristics: Reference
    8. 7.8 Electrical Characteristics: General
    9. 7.9 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Comparator
      2. 8.3.2 Comparator Delay
      3. 8.3.3 Comparator Maximum Input Voltage Range
      4. 8.3.4 Reference
      5. 8.3.5 Output Voltage Range
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Basic Connections
      2. 9.1.2 Selecting RSHUNT
      3. 9.1.3 Input Filtering
      4. 9.1.4 Accuracy Variations as a Result of VSENSE and Common-Mode Voltage
        1. 9.1.4.1 Normal Case 1: VSENSE ≥ 20 mV, VCM ≥ VS
        2. 9.1.4.2 Normal Case 2: VSENSE ≥ 20 mV, VCM < VS
        3. 9.1.4.3 Low VSENSE Case 1:
        4. 9.1.4.4 Low VSENSE Case 2: VSENSE < 20 mV, 0 V ≤ VCM ≤ VS
      5. 9.1.5 Transient Protection
    2. 9.2 Typical Applications
      1. 9.2.1 Polyswitch Warning and Fault Detection Circuit
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Lead-Acid Battery Protection Circuit
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Qualified for Automotive Applications
  • Current Sense Amplifier
    • Common-Mode Range: –16 V to +80 V
    • Accuracy: 3.5% (Maximum) Over Temperature
    • Bandwidth: 500 kHz
    • Gain: 20 V/V
  • Integrated Dual Comparators:
    • Comparator 1 With Latch
    • Comparator 2 With Optional Delay
  • Quiescent Current: 1.8 mA
  • Latch-Up Performance Meets 100 mA Per AEC-Q100, Level I
  • Packages: TSSOP-14

2 Applications

  • Electric Power Steering (EPS) Systems
  • Body Control Modules
  • Brake Systems
  • Electronic Stability Control (ESC) Systems

3 Description

The INA203-Q1 is a unidirectional current-shunt monitor (also called a current sense amplifier) with voltage output, dual comparators, and voltage reference. The INA203-Q1 can sense drops across shunts at common-mode voltages from –16 V to +80 V. The INA203-Q1 is available with 20-V/V gain with up to 500-kHz bandwidth.

The INA203-Q1 incorporates two open-drain comparators with internal 0.6-V references and also provides a 1.2-V reference output. The comparator references can be overridden by external inputs. Comparator 1 includes a latching capability, and Comparator 2 has a user-programmable delay.

The INA203-Q1 operates from a single 2.7 V to 18 V supply. It is specified over the extended operating temperature range of –40°C to +125°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
INA203-Q1 TSSOP (14) 5.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Basic Connections Schematic

INA203-Q1 ai_basic_fbd_bos393.gif