SBOS437K May 2008 – November 2023 INA210 , INA211 , INA212 , INA213 , INA214 , INA215
PRODUCTION DATA
Figure 4-1 DCK Package6-Pin SC70Top View
| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | DCK | RSW | ||
| GND | 2 | 9 | Analog | Ground |
| IN– | 5 | 4, 5 | Analog input | Connect to load side of shunt resistor |
| IN+ | 4 | 2, 3 | Analog input | Connect to supply side of shunt resistor |
| NC | — | 1, 7 | — | Not internally connected. Leave floating or connect to ground. |
| OUT | 6 | 10 | Analog output | Output voltage |
| REF | 1 | 8 | Analog input | Reference voltage, 0 V to V+ |
| V+ | 3 | 6 | Analog | Power supply, 2.7 V to 26 V |