SBOS437K May 2008 – November 2023 INA210 , INA211 , INA212 , INA213 , INA214 , INA215
PRODUCTION DATA
An example output response of a bidirectional configuration is shown in Figure 7-4. With the REF pin connected to a reference voltage ( 2.5 V in this case) the output voltage is biased upwards by this reference level. The output rises above the reference voltage for positive differential input signals and falls below the reference voltage for negative differential input signals.
Figure 7-4 Bidirectional Application Output Response