SBOS475K March 2009 – November 2023 INA210-Q1 , INA211-Q1 , INA212-Q1 , INA213-Q1 , INA214-Q1 , INA215-Q1
PRODUCTION DATA
at TA = 25°C, VS = 5 V, VIN+ = 12 V, and VREF = VS / 2, (unless otherwise noted)




| VCM = 0 V | VDIF = 15-mVPP sine | |

| VS = 5 V | VCM = 1 V sine | VDIF = shorted |
| VREF = 2.5 V |



| VS = ±2.5 V | VREF = 0 V | VIN–, VIN+ = 0 V |


| VS = 5 V | VREF = 2.5 V | VCM = 12 V |

| VS = 5 V | VREF = 2.5 V | 1-kHz step with VDIF = 0 V |



| 20 typical units shown | ||

| VS = 5 V + 250-mV sine disturbance | ||
| VCM = 0 V | VREF = 2.5 V | VDIF = shorted |




| VS = ±2.5 V | VREF = 0 V | VCM = 0 V |
| VDIF = 0 V | ||


| VS = 5 V | VREF = 2.5 V | VCM = 12 V |

| VS = 5 V | VREF = 2.5 V | 1-kHz step with VDIF = 0 V |