SBOS485C November 2009 – May 2015 INA282 , INA283 , INA284 , INA285 , INA286
PRODUCTION DATA.

| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | –IN | Analog input | Connect this pin to load side of shunt resistor. |
| 2 | GND | Analog | Ground |
| 3 | REF2 | Analog input | Reference voltage, 0 V to V+. See Reference Pin Connection Options section for connection options. |
| 4 | NC | — | This pin is not internally connected. Either float or connect this pin to GND. |
| 5 | OUT | Analog output | Output voltage |
| 6 | V+ | Analog | Power supply, 2.7 V to 18 V |
| 7 | REF1 | Analog input | Reference voltage, 0 V to V+. See Reference Pin Connection Options section for connection options. |
| 8 | +IN | Analog input | Connect this pin to supply side of shunt resistor. |