SBOS576C May 2012 – September 2026 INA3221
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This register contains the value used to compare to the averaged shunt voltage value of channel 2 to detect a longer duration overcurrent event.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| W2L12 | W2L11 | W2L10 | W2L9 | W2L8 | W2L7 | W2L6 | W2L5 | W2L4 | W2L3 | W2L2 | W2L1 | W2L0 | — | — | — |
| RW-0 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-0 | RW-0 | RW-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-3 | W2L12-0 | R/W | FFFh | Channel-2 warning-alert-limit data bits |
| 2-0 | Reserved | R/W | 0h | Reserved |