SBOS385B August   2019  – April 2021 INA597

PRODUCTION DATA  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics: G = 1/2
    6. 7.6 Electrical Characteristics: G = 2
    7. 7.7 Typical Characteristics
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
    2. 9.2 Typical Applications
      1. 9.2.1 Basic Power-Supply and Signal Connections
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Operating Voltage
          2. 9.2.1.2.2 Offset Voltage Trim
          3. 9.2.1.2.3 Input Voltage Range
          4. 9.2.1.2.4 Capacitive Load Drive Capability
        3. 9.2.1.3 Application Curve
      2. 9.2.2 Precision Instrumentation Amplifier
      3. 9.2.3 Low Power, High-Output Current, Precision, Difference Amplifier
      4. 9.2.4 Pseudoground Generator
      5. 9.2.5 Differential Input Data Acquisition
      6. 9.2.6 Precision Voltage-to-Current Conversion
      7. 9.2.7 Additional Applications
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The INA597 is a low-power, wide-bandwidth, difference amplifier for cost-sensitive applications. The INA597 consists of a precision operational amplifier (op amp) and a precision resistor network. Excellent tracking of resistors maintains gain accuracy and common-mode rejection over temperature. Unique features such as low offset (200 μV, maximum), low offset drift (5 μV/°C maximum) high slew rate (18 V/μs), and high capacitive load drive of up to 500 pF make the INA597 a robust, high-performance difference amplifier for high-voltage industrial applications.

The common-mode range of the internal op amp extends to the negative supply, and enables the device to operate in single-supply applications. The device operates on single (4.5 V to 36 V) or dual supplies (±2.25 V to ±18 V).

The difference amplifier is the foundation of many commonly used circuits. The INA597 provides this circuit function without using an expensive precision resistor network.

Device Information
PART NUMBERPACKAGE(1)BODY SIZE (NOM)
INA597 SOIC (8) 4.90 mm × 3.91 mm
VSON (10) 3.00 mm × 3.00 mm
VSSOP (8)3.00 mm × 3.00 mm
For all available packages, see the package option addendum at the end of the data sheet.

 

GUID-F240DBA4-1FA4-49E3-907E-C8922F6852C2-low.gifDifferential Input Data Acquisition
GUID-EA6F341B-156B-470B-B864-B0444541407B-low.gifTypical Distribution of Offset Voltage (RTO)
G = 1/2, VS = ±18 V