SBOSAK8 March 2025 INA950-SEP
PRODUCTION DATA
The input circuitry of the INA950-SEP can accurately measure beyond the power-supply voltage. The power supply can be 5.5V, whereas the load power-supply voltage at IN+ and IN– can go up to 80V. The output voltage range of the OUT pin is limited by the voltage on the VS pin and the device swing to the supply specification.