INA950-SEP

ACTIVE

Product details

Product type Analog output Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) 2.7 Input offset (±) (max) (µV) 25 Input offset drift (±) (typ) (µV/°C) 0.05 Features High frequency, Ultra precise Rating Space Voltage gain (V/V) 20 CMRR (min) (dB) 140 Bandwidth (kHz) 1100 Iq (max) (mA) 0.37 Number of channels 1 Comparators (#) 0 Gain error (%) 0.1 Gain error drift (±) (max) (ppm/°C) 5 Slew rate (V/µs) 2 Operating temperature range (°C) -55 to 125
Product type Analog output Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) 2.7 Input offset (±) (max) (µV) 25 Input offset drift (±) (typ) (µV/°C) 0.05 Features High frequency, Ultra precise Rating Space Voltage gain (V/V) 20 CMRR (min) (dB) 140 Bandwidth (kHz) 1100 Iq (max) (mA) 0.37 Number of channels 1 Comparators (#) 0 Gain error (%) 0.1 Gain error drift (±) (max) (ppm/°C) 5 Slew rate (V/µs) 2 Operating temperature range (°C) -55 to 125
TSSOP (PW) 8 19.2 mm² (3 mm × 6.4 mm)
  • VID V62/25635
  • Radiation - Total Ionizing Dose (TID):
    • TID performance assurance up to 30krad(Si)
    • Radiation Lot Acceptance Testing (RLAT) for every wafer lot up to 30krad(Si)
  • Radiation - Single-Event Effects (SEE):
    • Single Event Latch-Up (SEL) immune up to 43MeV-cm2 /mg at 125°C
    • Single Event Transient (SET) characterized up to LET = 47.5MeV-cm2 /mg
  • Space Enhanced Plastic
    • Operating temperature from –55°C to +125°C
    • Controlled baseline
    • Au bondwire and NiPdAu lead finish
    • Outgassing test performed per ASTM E595
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Product traceability
  • Wide common-mode voltage:
    • Operational voltage: 2.7V to 80V
    • Survival voltage: −20V to 85V
  • Excellent CMRR:
    • 160dB DC
    • 85dB AC at 50kHz
  • Gain of 20V/V
    • Gain error: ±0.1% (maximum)
    • Gain drift: ±1.5ppm/°C
  • Offset voltage: ±12µV (maximum)
  • Offset drift: ±0.05µV/°C
  • High bandwidth: 1.1MHz
  • Slew rate: 2V/µs
  • Quiescent current: 370µA
  • VID V62/25635
  • Radiation - Total Ionizing Dose (TID):
    • TID performance assurance up to 30krad(Si)
    • Radiation Lot Acceptance Testing (RLAT) for every wafer lot up to 30krad(Si)
  • Radiation - Single-Event Effects (SEE):
    • Single Event Latch-Up (SEL) immune up to 43MeV-cm2 /mg at 125°C
    • Single Event Transient (SET) characterized up to LET = 47.5MeV-cm2 /mg
  • Space Enhanced Plastic
    • Operating temperature from –55°C to +125°C
    • Controlled baseline
    • Au bondwire and NiPdAu lead finish
    • Outgassing test performed per ASTM E595
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Product traceability
  • Wide common-mode voltage:
    • Operational voltage: 2.7V to 80V
    • Survival voltage: −20V to 85V
  • Excellent CMRR:
    • 160dB DC
    • 85dB AC at 50kHz
  • Gain of 20V/V
    • Gain error: ±0.1% (maximum)
    • Gain drift: ±1.5ppm/°C
  • Offset voltage: ±12µV (maximum)
  • Offset drift: ±0.05µV/°C
  • High bandwidth: 1.1MHz
  • Slew rate: 2V/µs
  • Quiescent current: 370µA

The INA950-SEP is an ultra-precise, current-sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from 2.7V to 80V. The ultra-precise current measurement accuracy is achieved thanks to the combination of an ultra-low offset voltage of ±12µV (maximum), a small gain error of ±0.1% (maximum), and a high DC CMRR of 160dB (typical). The INA950-SEP is not only designed for DC current measurement, but also for high-speed applications (such as fast overcurrent protection, for example) with a high bandwidth of 1.1MHz and an 85dB AC CMRR (at 50kHz).

The INA950-SEP provides the capability to make ultra-precise current measurements by sensing the voltage drop across a shunt resistor over a wide common- mode range from 2.7V to 80V. The INA950-SEP is available in the TSSOP-8 package.

The INA950-SEP operates from a single 2.7V to 5.5V supply while only drawing 370µA from the supply (typical). The low offset of the zero-drift architecture enables current sensing with low ohmic shunts as specified over the operating temperature range (−55°C to 125°C).

The INA950-SEP is an ultra-precise, current-sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from 2.7V to 80V. The ultra-precise current measurement accuracy is achieved thanks to the combination of an ultra-low offset voltage of ±12µV (maximum), a small gain error of ±0.1% (maximum), and a high DC CMRR of 160dB (typical). The INA950-SEP is not only designed for DC current measurement, but also for high-speed applications (such as fast overcurrent protection, for example) with a high bandwidth of 1.1MHz and an 85dB AC CMRR (at 50kHz).

The INA950-SEP provides the capability to make ultra-precise current measurements by sensing the voltage drop across a shunt resistor over a wide common- mode range from 2.7V to 80V. The INA950-SEP is available in the TSSOP-8 package.

The INA950-SEP operates from a single 2.7V to 5.5V supply while only drawing 370µA from the supply (typical). The low offset of the zero-drift architecture enables current sensing with low ohmic shunts as specified over the operating temperature range (−55°C to 125°C).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet INA950-SEP 2.7V to 80V, 1.1MHz, Ultra-Precise, Current-Sense Amplifier datasheet PDF | HTML Mar 11, 2025
* Radiation & reliability report INA950-SEP Single-Event Effects (SEE) Radiation Test Report (Rev. C) PDF | HTML Jun 1, 2026
* Radiation & reliability report INA950-SEP Total Ionizing Dose (TID) Report (Rev. A) Mar 14, 2025
* Radiation & reliability report INA950-SEP Production Flow and Reliability Report PDF | HTML Feb 27, 2025
Selection guide TI Space Products (Rev. L) Mar 27, 2026
Application brief Precision High-Voltage Current Sensing Using Zener-Shifted Floating Ground and Isolated Digital Interface PDF | HTML Dec 10, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

INA950-SEP PSpice Model Reference

SBOMCN0.ZIP (1160 KB) - PSpice model
Supported products & hardware
Simulation model

INA950-SEP Spice Model

SWCM009.ZIP (59 KB) - TISpice Model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos