SLVSJI0 November   2026 INA951-SP

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Amplifier Input Common-Mode Signal
        1. 6.3.1.1 Input-Signal Bandwidth
        2. 6.3.1.2 Low Input Bias Current
        3. 6.3.1.3 Low VSENSE Operation
        4. 6.3.1.4 Wide Fixed Gain Output
        5. 6.3.1.5 Wide Supply Range
    4. 6.4 Device Functional Modes
      1. 6.4.1 Unidirectional Operation
      2. 6.4.2 High Signal Throughput
  8. 7Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 RSENSE and Device Gain Selection
      2. 7.1.2 Input Filtering
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Overload Recovery With Negative VSENSE
      3. 7.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9Mechanical, Packaging, and Orderable Information

Refer to the PDF data sheet for device specific package drawings

Detailed Design Procedure

The INA951-SP is designed to measure current in a typical solenoid application. The INA951-SP measures current across the 125mΩ shunt that is placed at the output of the half-bridge. The INA951-SP measures the differential voltage across the shunt resistor, and the signal is internally amplified with a gain of 20V/V. The output of the INA951-SP is connected to the analog-to-digital converter (ADC) of an MCU to digitize the current measurements.

Solenoid loads are highly inductive and are often prone to failure. Solenoids are often used for position control, precise fluid control, and fluid regulation. Measuring real-time current on the solenoid continuously can indicate premature failure of the solenoid which can lead to a faulty control loop in the system. Measuring high-side current also indicates if there are any ground faults on the solenoid or the FETs that can be damaged in an application. The INA951-SP, with high bandwidth and slew rate, can be used to detect fast overcurrent conditions to prevent the solenoid damage from short-to-ground faults.